IESNA:LM-63-2002
[TEST]P943730
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8B-835-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]42720
TILT=NONE
208 -1 1 37 11 1 1 1.5 1.5 0
1 1 292.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
3896.9 3872.5 3821.4 3777 3765.9 3770.4 3783.7 3808.1 3830.3 3837
3839.2 3872.5 3941.3 4054.6 4243.3 4509.8 4834 5224.8 5724.4 6319.5
6994.5 7820.5 8821.9 9961 11186.7 12503.5 13766.9 14355.3 13493.8 10427.3
5673.3 1601 490.7 290.9 166.5 68.8 0
3896.9 3883.6 3830.3 3785.9 3774.8 3777 3790.3 3814.8 3834.8 3841.4
3845.9 3881.4 3948 4067.9 4252.2 4520.9 4849.5 5242.5 5755.5 6350.5
7047.8 7898.2 8939.6 10054.3 11302.2 12652.2 13889 14421.9 13358.3 10194.2
5409.1 1501 475.2 266.5 155.4 62.2 0
3896.9 3879.2 3828.1 3781.5 3761.5 3763.7 3770.4 3783.7 3792.6 3801.4
3814.8 3852.5 3923.6 4036.8 4223.3 4469.8 4785.1 5158.2 5640 6228.4
6963.4 7882.7 8961.8 10160.9 11404.3 12723.3 13969 14617.4 13829.1 11011.3
6537.1 2411.4 643.9 319.7 188.7 73.3 0
3896.9 3870.3 3821.4 3770.4 3743.7 3737.1 3741.5 3743.7 3743.7 3759.3
3781.5 3823.6 3894.7 4005.7 4165.6 4401 4714.1 5096 5577.8 6164
6959 7909.3 9121.7 10487.3 11886.2 13258.4 14539.6 15263.5 14863.8 12781
8775.3 4245.5 1279 466.3 226.5 71.1 0
3896.9 3870.3 3823.6 3770.4 3737.1 3730.4 3734.8 3734.8 3734.8 3752.6
3792.6 3830.3 3890.3 3985.7 4130.1 4347.7 4663 5056 5540.1 6157.4
6972.3 8058.1 9459.2 11117.9 12823.2 14350.9 15583.3 16364.9 16458.1 15392.3
12274.8 7383.1 3135.3 799.4 268.7 62.2 0
3896.9 3863.6 3817 3763.7 3728.2 3721.5 3728.2 3737.1 3737.1 3754.8
3797 3828.1 3874.7 3976.9 4130.1 4347.7 4654.1 5056 5549 6199.6
7050 8218 9785.6 11697.4 13638.1 15323.5 16558 17477.3 18041.3 17681.6
15325.7 10760.4 5153.7 1618.7 344.2 79.9 0
3896.9 3870.3 3821.4 3765.9 3730.4 3721.5 3725.9 3734.8 3734.8 3752.6
3792.6 3834.8 3894.7 3992.4 4143.4 4365.4 4676.3 5067.1 5555.6 6172.9
6987.8 8075.8 9483.6 11117.9 12805.4 14366.4 15654.3 16551.4 16671.3 15498.9
12556.8 7667.3 3013.2 777.2 224.3 60 0
3896.9 3874.7 3828.1 3772.6 3737.1 3728.2 3734.8 3741.5 3748.2 3765.9
3794.8 3841.4 3916.9 4030.2 4192.2 4416.5 4734 5120.4 5602.2 6206.2
7005.6 8013.7 9232.7 10562.8 11923.9 13298.4 14601.8 15332.3 14832.7 12880.9
9026.2 4338.8 1294.5 486.3 230.9 71.1 0
3896.9 3881.4 3832.5 3779.2 3750.4 3745.9 3754.8 3772.6 3788.1 3803.7
3823.6 3863.6 3941.3 4063.5 4245.5 4496.5 4809.5 5189.2 5664.4 6239.5
6967.8 7871.6 8930.7 10087.6 11295.5 12601.2 13884.6 14530.8 13851.3 11519.8
7278.7 2860 819.4 390.8 208.7 84.4 0
3896.9 3885.8 3834.8 3781.5 3757 3754.8 3770.4 3801.4 3828.1 3843.6
3859.2 3899.1 3972.4 4096.8 4287.7 4556.4 4885 5282.5 5771 6361.6
7045.5 7896 8875.2 9974.3 11142.3 12436.9 13669.2 14153.3 13238.4 10276.3
5631.1 1696.4 517.4 262 139.9 55.5 0
3896.9 3883.6 3834.8 3781.5 3757 3757 3772.6 3801.4 3830.3 3843.6
3857 3890.3 3965.8 4083.4 4272.2 4534.2 4860.6 5275.8 5766.6 6326.1
6998.9 7813.8 8788.6 9894.4 11009.1 12303.6 13562.6 14157.7 13385 10585
5997.5 1885.2 546.2 284.2 146.6 51.1 0
